• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ultra Rosso Florist's Scissors (Pink)

Ultra Rosso Florist's Scissors (Pink)

[Features]
· Single-edge system allows cutting without damaging the flower stems.
· The elastomer cushion of the handles prevents shock to the hands.
[Applications]
· Flower arranging and gardening.

Part Number

Configured Part Number is shown.

MF-8000P

Part Number
MF-8000P
Part NumberVolume DiscountDays to ShipMass
(g)
Features Material (blade) Material (handle)
3 Day(s) or more 120The single-edged method is used to cut without crushing flower stems. Reduces the shock transmitted to the hand through the rubber cushion of the handle.High Grade Carbon Blade Tool Steel, High Grade Fluorine ProcessingPolypropylene (PP), Elastomer Resin

Loading...

  1. 1

Basic Information

Product Type Gardening Scissors Blade Length(mm) 47 Overall Length(mm) 170
Trusco Code 409-4778

Please check the type/dimensions/specifications of the part MF-8000P in the Ultra Rosso Florist's Scissors (Pink) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)