Ikebana Scissors Blade

Ikebana Scissors Blade

The serrated blades allow for slip-free stable cutting. Recess at the base of the blades can be used to cut wire. (Up to No. 16 annealed wire) Includes soft cushion to absorb shock.

Part Number

Configured Part Number is shown.

TSB-66-K

Part Number
TSB-66-K
Part NumberVolume DiscountDays to ShipMass
(g)
Features Material (blade)
3 Day(s) or more 100The serrated blade can cut without slipping. The notch at the base of the blade is used to cut wire. (Smooth wire up to #16) Fitted with a soft cushion for shock absorption.High Grade Carbon Blade Tool Steel

Loading...

  1. 1

Basic Information

Product Type Replacement Blade Blade Length(mm) 45 Trusco Code 409-4930

Please check the type/dimensions/specifications of the part TSB-66-K in the Ikebana Scissors Blade series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)