• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Spatman Long Branch Cutter (Expands to 18 Positions)

Spatman Long Branch Cutter (Expands to 18 Positions)

Compact 3-stage type convenient for storing. Includes a catcher. Can be lengthened and shortened in 18 stages, allowing it to be adjusted to the desired length. Anvil blade design for excellent cutting.

Part Number

Configured Part Number is shown.

NO-333

Part Number
NO-333
Part NumberVolume DiscountDays to ShipMass
(g)
Features Compression Length ~ Total Length Material (Blade) Material (pole section) Accessories
4 Day(s) or more 1370Compact 3-step type convenient for storage, with catch. Adjustable to the length of your choice, with 18 possible stages for expansion. Cuts well thanks to the anvil blade design.1400~3100mmHigh Carbon Edge SteelAluminum AlloySaw Blade, Shoulder Belt

Loading...

  1. 1

Basic Information

Product Model High Branch Scissors Cutting Ability(mm) 15 Blade Length(mm) 87
Total Length(mm) 3100 JAN Code 4954849103339 Trusco Code 327-8484

Please check the type/dimensions/specifications of the part NO-333 in the Spatman Long Branch Cutter (Expands to 18 Positions) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)