• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.
Small Capacity Boltless Shelf Model TSUF (100 kg Type, Height 1,800 mm)

Small Capacity Boltless Shelf Model TSUF (100 kg Type, Height 1,800 mm)

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· A bolt-less structure which does not use any bolts whatsoever. Work time can be significantly shortened as assembly and disassembly are easy.
· Shelf board is a split shelf type so it is lighter than a single shelf board and is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch to suit the items being stored.
· Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
[Applications]
· It can be used for many purposes: not only as a shelf for lightweight items in factories and warehouses, but also as a cardboard box and file storage in offices.

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    900
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Black
  • Effective Frontage(mm)
    855
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 344-6476
  • 344-6468
  • 344-6450
  • 344-6441
  • 344-6433
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
300
344-6433
5 Day(s) or more
-

Part Number : TSUF100-63K-5-BK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Black
  • Effective Frontage(mm)
    855
  • Trusco Code
    344-6433
  • Mass
    35kg
1 unit
Standalone Type
600
344-6450
Quote
-

Part Number : TSUF100-63L-5-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Black
  • Effective Frontage(mm)
    855
  • Trusco Code
    344-6450
  • Mass
    50.6kg
1 unit
Added connectable type (2 supports)
600
344-6441
Quote
-

Part Number : TSUF100-63L-5B-BK
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Black
  • Effective Frontage(mm)
    855
  • Trusco Code
    344-6441
  • Mass
    45kg
1 unit
Standalone Type
450
344-6476
5 Day(s) or more
-

Part Number : TSUF100-63S-5-BK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Black
  • Effective Frontage(mm)
    855
  • Trusco Code
    344-6476
  • Mass
    41.5kg
1 unit
Added connectable type (2 supports)
450
344-6468
5 Day(s) or more
-

Part Number : TSUF100-63S-5B-BK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Color
    Black
  • Effective Frontage(mm)
    855
  • Trusco Code
    344-6468
  • Mass
    35.9kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Black/Orange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)