Light Work Bench with Casters Average Load (kg) 200

Brand :
TRUSCO NAKAYAMA
Caution
Product Description
[Features]
·A middle shelf can also be attached by attaching shelf plate brackets.
Uniform load (kg): 200
Material 1: Main body: Steel
Caster bracket material: Steel
Wheel material: Rubber
Specifications: 100 mm, swivel type, 2 pcs., 100 mm, swivel type (with stopper), 2 pcs.
Specifications 2: Caster mounting screw size: M16 × 2.0