Thin Type Drawer Model UDC

Thin Type Drawer Model UDC

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· By stacking it, the number of drawers can be added (3-level, 4-level, etc.) according to the application.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • 1 drawer stage
  • 2 drawer stages
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Height Dimension(mm)

Refine by

  • 90
  • 165
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 drawer stage
Green
90
7 Day(s) or more
-

Part Number : UDC-001
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    1 drawer stage
  • Color
    Green
  • Width dimension(mm)
    450
  • Depth(mm)
    500
  • Height Dimension(mm)
    90
  • Material
    Steel
  • Specifications
    Partitions can be attached, no lock
  • Mass(kg)
    7.0
1 unit
1 drawer stage
White
90
7 Day(s) or more
-

Part Number : UDC-001W
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    1 drawer stage
  • Color
    White
  • Width dimension(mm)
    450
  • Depth(mm)
    500
  • Height Dimension(mm)
    90
  • Material
    Steel
  • Specifications
    Partitions can be attached, no lock
  • Mass(kg)
    7.0
1 unit
2 drawer stages
Green
165
7 Day(s) or more
-

Part Number : UDC-002
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    2 drawer stages
  • Color
    Green
  • Width dimension(mm)
    450
  • Depth(mm)
    500
  • Height Dimension(mm)
    165
  • Material
    Steel
  • Specifications
    Partitions can be attached, no lock
  • Mass(kg)
    11.0
1 unit
2 drawer stages
White
165
7 Day(s) or more
-

Part Number : UDC-002W
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Details Type
    2 drawer stages
  • Color
    White
  • Width dimension(mm)
    450
  • Depth(mm)
    500
  • Height Dimension(mm)
    165
  • Material
    Steel
  • Specifications
    Partitions can be attached, no lock
  • Mass(kg)
    11.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By stacking, possible to add a number of stages to 3, 4 stages according to the purpose.

Specification

●SPQ(piece):1
●Possible to install a partition panel
●None key

Materials

●Steel

Warning

●AE, GW, HAE type can not be installed in the 450mm depth workbench.
●TW type and TWC type can not be retrofitted because mounting holes are necessary for the workbench body.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)