• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Locker K Type

Locker K Type

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· It can be fixed to the bottom shelf and attached either to the left or right (can be attached to the center of workbenches with frontage of 1,800 mm).
· 1 vertical partition board and 4 horizontal partition boards are attached to drawers.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    415
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
8 Day(s) or more
-

Part Number : KF-W
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    415
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    14.5
1 pc.
White
8 Day(s) or more
-

Part Number : KF-WW
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    415
  • Material
    Steel
  • Specifications
    With Key
  • Mass(kg)
    14.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)