Cabinet BCD Type Height 660 mm Type

Cabinet BCD Type Height 660 mm Type

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Adjuster can be used to fix the cabinet.
· Can use it stored under a workbench.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    660
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Drawer combination shallow

Refine by

  • 1
  • 2
  • -
  • Clear
Drawer combination deep

Refine by

  • 1
  • 2
  • 3
  • Clear
Trusco Code

Refine by

  • 240-1584
  • 240-1568
  • 240-1541
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Green
-
3
240-1541
7 Day(s) or more
-

Part Number : BCD-2D3
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Drawer combination shallow
    -
  • Drawer combination deep
    3
  • Trusco Code
    240-1541
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    660
  • Material
    Steel
  • Specifications
    1 partition (vertical) and 11 dividers (horizontal) per drawer stage.
  • Specification 2
    With Key
  • Mass(kg)
    29.5
1 unit
White
-
3
-
Quote
-

Part Number : BCD-2D3W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Drawer combination shallow
    -
  • Drawer combination deep
    3
  • Trusco Code
    -
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    660
  • Material
    Steel
  • Specifications
    1 partition (vertical) and 10 dividers (horizontal) per drawer stage.
  • Specification 2
    With Key
  • Mass(kg)
    29.5
1 unit
Green
2
2
240-1568
7 Day(s) or more
-

Part Number : BCD-2D4
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Drawer combination shallow
    2
  • Drawer combination deep
    2
  • Trusco Code
    240-1568
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    660
  • Material
    Steel
  • Specifications
    1 partition (vertical) and 13 dividers (horizontal) per drawer stage.
  • Specification 2
    With Key
  • Mass(kg)
    31.5
1 unit
White
2
2
-
7 Day(s) or more
-

Part Number : BCD-2D4W
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Drawer combination shallow
    2
  • Drawer combination deep
    2
  • Trusco Code
    -
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    660
  • Material
    Steel
  • Specifications
    1 partition (vertical) and 12 dividers (horizontal) per drawer stage.
  • Specification 2
    With Key
  • Mass(kg)
    31.5
1 unit
Green
1
1
240-1584
7 Day(s) or more
-

Part Number : BCD-2K
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Green
  • Drawer combination shallow
    1
  • Drawer combination deep
    1
  • Trusco Code
    240-1584
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    660
  • Material
    Steel
  • Specifications
    1 partition (vertical) and 15 dividers (horizontal) per drawer stage.
  • Specification 2
    With Key
  • Mass(kg)
    18.5
1 unit
White
1
1
-
7 Day(s) or more
-

Part Number : BCD-2KW
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    White
  • Drawer combination shallow
    1
  • Drawer combination deep
    1
  • Trusco Code
    -
  • Width dimension(mm)
    457
  • Depth(mm)
    660
  • Height Dimension(mm)
    660
  • Material
    Steel
  • Specifications
    1 partition (vertical) and 14 dividers (horizontal) per drawer stage.
  • Specification 2
    With Key
  • Mass(kg)
    18.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)