• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Top Shelf YUR-A Type for Back-Side Mounting

Top Shelf YUR-A Type for Back-Side Mounting

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Upper shelf that can be attached to the back of the top board.
[Features]
· Can be used to manage a variety of parts needed in work.
· It is for clamp type back mounting.
[Applications]
· Top panels with a maximum thickness of 45 mm may be attached.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Maximum Load(kg)
    20
  • Depth(mm)
    260
  • Height Dimension(mm)
    375
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Color

Refine by

  • Green
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
Green
8 Day(s) or more
-

Part Number : YUR-1200A
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1200
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    20
  • Depth(mm)
    260
  • Height Dimension(mm)
    375
  • Material
    Steel
  • Specifications
    For Back Surface Attachment
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Mass(kg)
    5.5
1 unit
1200
White
8 Day(s) or more
-

Part Number : YUR-1200AW
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1200
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    20
  • Depth(mm)
    260
  • Height Dimension(mm)
    375
  • Material
    Steel
  • Specifications
    For Back Surface Attachment
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Mass(kg)
    5.5
1 unit
1500
Green
8 Day(s) or more
-

Part Number : YUR-1500A
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1500
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    20
  • Depth(mm)
    260
  • Height Dimension(mm)
    375
  • Material
    Steel
  • Specifications
    For Back Surface Attachment
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Mass(kg)
    6.0
1 unit
1500
White
8 Day(s) or more
-

Part Number : YUR-1500AW
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1500
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    20
  • Depth(mm)
    260
  • Height Dimension(mm)
    375
  • Material
    Steel
  • Specifications
    For Back Surface Attachment
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Mass(kg)
    6.0
1 unit
1800
Green
8 Day(s) or more
-

Part Number : YUR-1800A
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1800
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    20
  • Depth(mm)
    260
  • Height Dimension(mm)
    375
  • Material
    Steel
  • Specifications
    For Back Surface Attachment
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Mass(kg)
    7.5
1 unit
1800
White
8 Day(s) or more
-

Part Number : YUR-1800AW
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1800
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    20
  • Depth(mm)
    260
  • Height Dimension(mm)
    375
  • Material
    Steel
  • Specifications
    For Back Surface Attachment
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Mass(kg)
    7.5
1 unit
900
Green
8 Day(s) or more
-

Part Number : YUR-900A
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    900
  • Main body: option
    Option
  • Color
    Green
  • Maximum Load(kg)
    20
  • Depth(mm)
    260
  • Height Dimension(mm)
    375
  • Material
    Steel
  • Specifications
    For Back Surface Attachment
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Mass(kg)
    5.0
1 unit
900
White
8 Day(s) or more
-

Part Number : YUR-900AW
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    900
  • Main body: option
    Option
  • Color
    White
  • Maximum Load(kg)
    20
  • Depth(mm)
    260
  • Height Dimension(mm)
    375
  • Material
    Steel
  • Specifications
    For Back Surface Attachment
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Mass(kg)
    5.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)