Option Full Set TH Type

Option Full Set TH Type

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Enables effective use of empty space on walls and provides illuminated work space.
· Ideal for quick and accurate assembling of various parts and products.
[Applications]
· To be used by mounting on a workbench.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Depth(mm)
    410
  • Height Dimension(mm)
    1265
  • Amount Of Content
    1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)
Part Number
Amount Of Content

Refine by

  • 1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)
  • Clear
Width (mm)

Refine by

  • 906
  • 1206
  • 1506
  • 1806
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)
1206
8 Day(s) or more
-

Part Number : TH-NLP1200S
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1206
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Depth(mm)
    410
  • Height Dimension(mm)
    1265
  • Material
    Steel
  • Specifications
    TH type column set with rail hanger, fluorescent light set, and panel board.
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Specification 3
    Maximum Panel Load: 15 kg
  • Mass(kg)
    21.0
1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)
1506
8 Day(s) or more
-

Part Number : TH-NLP1500S
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1506
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Depth(mm)
    410
  • Height Dimension(mm)
    1265
  • Material
    Steel
  • Specifications
    TH type column set with rail hanger, fluorescent light set, and panel board.
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Specification 3
    Maximum Panel Load: 15 kg
  • Mass(kg)
    24.0
1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)
1806
8 Day(s) or more
-

Part Number : TH-NLP1800S
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    1806
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Depth(mm)
    410
  • Height Dimension(mm)
    1265
  • Material
    Steel
  • Specifications
    TH type column set with rail hanger, fluorescent light set, and panel board.
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Specification 3
    Maximum Panel Load: 15 kg
  • Mass(kg)
    27.5
1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)
906
8 Day(s) or more
-

Part Number : TH-NLP900S
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Set (TH Model Support Strut Includes Rail Hanger, Fluorescent Lighting Set, and Panel Board)

Specificationtitle

  • Product Type
    Work bench attachment
  • Width (mm)
    906
  • Main body: option
    Option
  • Maximum Load(kg)
    15
  • Depth(mm)
    410
  • Height Dimension(mm)
    1265
  • Material
    Steel
  • Specifications
    TH type column set with rail hanger, fluorescent light set, and panel board.
  • Specification 2
    Top panels with a maximum thickness of 45 mm may be attached
  • Specification 3
    Maximum Panel Load: 15 kg
  • Mass(kg)
    18.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)