Lower Shelf Model EWLT

Lower Shelf Model EWLT

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Lower shelf for EW type workbench. EWLT type.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Dark gray
  • Maximum Load(kg)
    20
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Width dimension(mm)

Refine by

  • 817
  • 1417
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1417
9 Day(s) or more
-

Part Number : EWLTL
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Dark gray
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    1417
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    4.0
1 pc.
817
7 Day(s) or more
-

Part Number : EWLTS
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Color
    Dark gray
  • Maximum Load(kg)
    20
  • Width dimension(mm)
    817
  • Depth(mm)
    240
  • Height Dimension(mm)
    23
  • Material
    Steel
  • Mass(kg)
    2.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)