Extra Long Ball Point Hex Wrench

Extra Long Ball Point Hex Wrench

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· The ball point can be tilted up to a maximum of approximately 25°.
· 1.5 and 2 are standard hexagon type.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Width across flat dimension(mm)

Refine by

  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 112
  • 125
  • 140
  • 158
  • 178
  • 200
  • 224
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 18
  • 20
  • 24
  • 28
  • 32
  • 36
  • 40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2.5
112
18
4 Day(s) or more
-

Part Number : HKXB2.5
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    5.6
3
125
20
3 Day(s) or more
-

Part Number : HKXB3
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    125
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    9
4
140
24
2 Day(s) or more
-

Part Number : HKXB4
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    140
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    24
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    18
5
158
28
3 Day(s) or more
-

Part Number : HKXB5
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    158
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    32
6
178
32
2 Day(s) or more
-

Part Number : HKXB6
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    178
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    52
8
200
36
4 Day(s) or more
-

Part Number : HKXB8
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    200
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    104.1
10
224
40
4 Day(s) or more
-

Part Number : HKXB10
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    224
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    182.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)