• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Short Stem / Extra Long Hex Wrench

Short Stem / Extra Long Hex Wrench

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

The material is SNCM/V, and the finish is matte chrome processing.

Basic Specifications

Catalog

Japanese Only

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 90
  • 100
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 6
  • 7
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
90
6
4 Day(s) or more
-

Part Number : SHKX1.5
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    6
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    1.5
  • Supplement 1
    For the short underneck, the length (L2) is set to below 1/2 of the standard length. Ideal for working in small spaces.
  • Supplement 2
    In order to prevent fingertips from touching the work surface, the bend angle is 95°, wider than the standard.
2
100
7
4 Day(s) or more
-

Part Number : SHKX2
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    100
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    7
  • Material
    SNCM · V
  • Finishing
    Mat Chrome Processing
  • Hardness(HRC)
    55-60
  • Weight(g)
    3
  • Supplement 1
    For the short underneck, the length (L2) is set to below 1/2 of the standard length. Ideal for working in small spaces.
  • Supplement 2
    In order to prevent fingertips from touching the work surface, the bend angle is 95°, wider than the standard.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)