Mag Tap

Mag Tap

[Features]
· With powerful adherence, a stable mounting position and stance are ensured, simplifying tapping operation.
· Small, lightweight, and easy to carry around.
· Tap guide holder that can easily perform accurate tapping on plane and side surface.
· Prevents damage and wear to the tap.
· Strong permanent magnet

PDF

Part Number

Configured Part Number is shown.

MTP-25A

 
Part Number
MTP-25A
Part NumberVolume DiscountDays to ShipUse Features Mass
(g)
Quote A tool that makes work easy, designed to facilitate tapping of prepared holes in iron plates and steel material, secured with strong magnetic holdingWith powerful adherence, a stable mounting position and stance are ensured, simplifying screw-in operation14000

Loading...

  1. 1

Basic Information

Product Model Magnet Holder Adsorption Force(N) 6k(600kgf) Dimensions: Height(mm) 360
Dimensions (Magnet Part) φ116×75 Tapping Ability M10~M24 Maximum Stroke 85
Adsorption Method Electromagnetic Tap Feeding Mechanism Manual Operation Type

Please check the type/dimensions/specifications of the part MTP-25A in the Mag Tap series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)