• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Arrow Max 66

Arrow Max 66

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· A high-cut type that protects the ankle.
· The sole is soft, providing good rebound, has excellent abrasion resistance and is resistant to slipping
· The structure of the shoe is resistant to stuffiness.
· Lightweight.
[Applications]
· For construction, elevated places, and general work.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size(cm)

Refine by

  • 24.5
  • 25
  • 25.5
  • 26
  • 26.5
  • 27
  • 28
  • Clear
Trusco Code

Refine by

  • 421-8663
  • 421-8655
  • 421-8647
  • 421-8639
  • 421-8621
  • 421-8612
  • 421-8604
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
24.5
421-8604
3 Day(s) or more
-

Part Number : AM66WH-24.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    24.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Foot Width Size
    EEE
  • Trusco Code
    421-8604
  • Specifications
    Synthetic Leather, JIS Specifications, H Grade Equivalent Steel End Core (Single Unit)
  • Sole
    Molded Sole (Rubber Injection Method)
  • Mass(g)
    860
1 Pair
25
421-8612
3 Day(s) or more
-

Part Number : AM66WH-25
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    25
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Foot Width Size
    EEE
  • Trusco Code
    421-8612
  • Specifications
    Synthetic Leather, JIS Specifications, H Grade Equivalent Steel End Core (Single Unit)
  • Sole
    Molded Sole (Rubber Injection Method)
  • Mass(g)
    880
1 Pair
25.5
421-8621
3 Day(s) or more
-

Part Number : AM66WH-25.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    25.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Foot Width Size
    EEE
  • Trusco Code
    421-8621
  • Specifications
    Synthetic Leather, JIS Specifications, H Grade Equivalent Steel End Core (Single Unit)
  • Sole
    Molded Sole (Rubber Injection Method)
  • Mass(g)
    910
1 Pair
26
421-8639
3 Day(s) or more
-

Part Number : AM66WH-26
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    26
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Foot Width Size
    EEE
  • Trusco Code
    421-8639
  • Specifications
    Synthetic Leather, JIS Specifications, H Grade Equivalent Steel End Core (Single Unit)
  • Sole
    Molded Sole (Rubber Injection Method)
  • Mass(g)
    930
1 Pair
26.5
421-8647
3 Day(s) or more
-

Part Number : AM66WH-26.5
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    26.5
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Foot Width Size
    EEE
  • Trusco Code
    421-8647
  • Specifications
    Synthetic Leather, JIS Specifications, H Grade Equivalent Steel End Core (Single Unit)
  • Sole
    Molded Sole (Rubber Injection Method)
  • Mass(g)
    960
1 Pair
27
421-8655
3 Day(s) or more
-

Part Number : AM66WH-27
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    27
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Foot Width Size
    EEE
  • Trusco Code
    421-8655
  • Specifications
    Synthetic Leather, JIS Specifications, H Grade Equivalent Steel End Core (Single Unit)
  • Sole
    Molded Sole (Rubber Injection Method)
  • Mass(g)
    980
1 Pair
28
421-8663
4 Day(s) or more
-

Part Number : AM66WH-28
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    High Cut
  • Toecap
    Included
  • Instep cover type
    With laces
  • Color
    White series
  • Size(cm)
    28
  • Antistatic shoes
    x
  • Oil Resistant
    None
  • Standard
    Without standards
  • Foot Width Size
    EEE
  • Trusco Code
    421-8663
  • Specifications
    Synthetic Leather, JIS Specifications, H Grade Equivalent Steel End Core (Single Unit)
  • Sole
    Molded Sole (Rubber Injection Method)
  • Mass(g)
    1040

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)