• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Sneaker Series

Sneaker Series

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Conforms to JSAA B, while maintaining safety and durability.
· The shoe sole uses EVA+ rubber with excellent oil resistance.
[Applications]
· General indoor or outdoor work.
· Construction, transportation, and other general manufacturing industries.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 Pairs
  • Clear
Size(cm)

Refine by

  • 26
  • 26.5
  • 27
  • Clear
Trusco Code

Refine by

  • 415-7486
  • 415-7478
  • 415-7460
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
26
415-7460
3 Day(s) or more
-

Part Number : TRSB-260
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Toe box
    Available
  • Upper Type
    String Type
  • Color
    White Type
  • Size(cm)
    26
  • Antistatic Function
    NA
  • Oil Resistance
    Available
  • Standard
    [JSAA standard product] JSAA standard product
  • Foot width size
    EEE
  • Trusco Code
    415-7460
  • Specifications
    JSAA Class B Certified
  • Liner
    EVA Cup Insole
  • Pressure-resistant load
    4.5±0.04kN
  • Toe box material
    Made of Steel
  • Shoe sole
    EVA + rubber
  • Upper
    Artificial leather
  • Mass
    790g
1 Pairs
26.5
415-7478
3 Day(s) or more
-

Part Number : TRSB-265
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Toe box
    Available
  • Upper Type
    String Type
  • Color
    White Type
  • Size(cm)
    26.5
  • Antistatic Function
    NA
  • Oil Resistance
    Available
  • Standard
    [JSAA standard product] JSAA standard product
  • Foot width size
    EEE
  • Trusco Code
    415-7478
  • Specifications
    JSAA Class B Certified
  • Liner
    EVA Cup Insole
  • Pressure-resistant load
    4.5±0.04kN
  • Toe box material
    Made of Steel
  • Shoe sole
    EVA + rubber
  • Upper
    Artificial leather
  • Mass
    810g
1 Pairs
27
415-7486
3 Day(s) or more
-

Part Number : TRSB-270
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Low-top shoe
  • Toe box
    Available
  • Upper Type
    String Type
  • Color
    White Type
  • Size(cm)
    27
  • Antistatic Function
    NA
  • Oil Resistance
    Available
  • Standard
    [JSAA standard product] JSAA standard product
  • Foot width size
    EEE
  • Trusco Code
    415-7486
  • Specifications
    JSAA Class B Certified
  • Liner
    EVA Cup Insole
  • Pressure-resistant load
    4.5±0.04kN
  • Toe box material
    Made of Steel
  • Shoe sole
    EVA + rubber
  • Upper
    Artificial leather
  • Mass
    830g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)