Conductive Table Mat Elefeel Mat

Conductive Table Mat Elefeel Mat

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

An anti-static countermeasure mat for work benches with excellent strength and dimensional stability.
[Features]
· A mat for work benches and parts storage shelves in anti-static countermeasure areas.
· A whole cloth standard suitable for the size of work benches, enabling effective use.
· Uses glass fabric for reinforcement and excels in strength and dimensional stability.
· EPA grounding resistance value is 10^6 Ω ≤ R ≤ 10^8 Ω (within the requirement range of IEC61340-5-1/5-2).
· Material is conductive PVC.
[Applications]
· For storage shelves and work benches for semiconductors, electronic parts, etc. that require anti-static countermeasures.
· For work benches and parts storage shelves in anti-static countermeasure areas.

Basic Specifications

  • Thickness(mm)
    2
  • Width(mm)
    910
  • Product Model
    Antistatic Mat
  • Length(m)
    7.5
  • Color
    Green
  • EPA Grounding resistance
    1.0 X 106≤R≤1.0 X 108 Ω (within required IEC61340-5-1/5-2 range)
  • Trusco Code
    455-7301
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
7 Day(s) or more
-

Part Number : SKY-25A-GN
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Thickness(mm)
    2
  • Width(mm)
    910
  • Product Model
    Antistatic Mat
  • Length(m)
    7.5
  • Color
    Green
  • EPA Grounding resistance
    1.0 X 106≤R≤1.0 X 108 Ω (within required IEC61340-5-1/5-2 range)
  • Trusco Code
    455-7301
  • Material
    Conductive Polyvinyl Chloride (PVC)
  • Earth Wire
    Ground Wire (SKY-8E) X 2 Pcs, Conductive Plates (SKY-8T) X 2 Sheets
  • Use
    For storage shelves and work benches that require electrostatic discharge for working with devices such as semiconductors and electronic parts
  • Mass(g)
    22600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)