"All-Core Drill L150 Series LA Type" (SDSplus Shank)

Brand :
SANKO TECHNO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
A simple design specialized for hole-punching performance reduces the weight. Ideal effective length of 150 mm, calculated based on composite building material thickness, is applied to all sizes. The amount of discharged chips increases dramatically, and boring workability is improved. Because the state of the remaining material can be confirmed easily, the material can be removed smoothly. Work material: ALC panel, Gypsum board.