• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 17:00 to 20:30 (MYT) 18/11/2018. We apologize for the inconvenience.

Jaw Lock

Part Number

Configured Part Number is shown.

Part Number
JL-032
JL-063
JL-50L
JL-75L
JL-100
JL-125
JL-160
JL-200
Part NumberVolume DiscountDays to ShipCompatible Chuck Outer Diameter
(Inch)
Pin Diameter
(mm)
Outer Diameter
(mm)
Maximum Machining Dimensions
(mm)
Trusco Code Mass
(g)
Features Application
Quote JL-125 to 200 Complement129831246-26811000Stepless fine tuning minimizes soft jaw wear. Extremely convenient for forming soft jaws with a small grip. Demonstrates performance when machining through the soft jaws. The machining range can be expanded by reversing the installation direction of the soft jaw.Soft jaw molding tool for 3-jaw chuck. Can be used with hydraulic, pneumatic and scroll chucks.
Quote 5・61213262246-26991740Stepless fine tuning minimizes soft jaw wear. Extremely convenient for forming soft jaws with a small grip. Demonstrates performance when machining through the soft jaws. The machining range can be expanded by reversing the installation direction of the soft jaw.Soft jaw molding tool for 3-jaw chuck. Can be used with hydraulic, pneumatic and scroll chucks.
Quote 3・4・57.59949246-2664660Stepless fine tuning minimizes soft jaw wear. Extremely convenient for forming soft jaws with a small grip. Demonstrates performance when machining through the soft jaws. The machining range can be expanded by reversing the installation direction of the soft jaw.Soft jaw molding tool for 3-jaw chuck. Can be used with hydraulic, pneumatic and scroll chucks.
Quote 4・5・67.512874246-2672950Stepless fine tuning minimizes soft jaw wear. Extremely convenient for forming soft jaws with a small grip. Demonstrates performance when machining through the soft jaws. The machining range can be expanded by reversing the installation direction of the soft jaw.Soft jaw molding tool for 3-jaw chuck. Can be used with hydraulic, pneumatic and scroll chucks.
Quote 6・7・81317099246-27022460Stepless fine tuning minimizes soft jaw wear. Extremely convenient for forming soft jaws with a small grip. Demonstrates performance when machining through the soft jaws. The machining range can be expanded by reversing the installation direction of the soft jaw.Soft jaw molding tool for 3-jaw chuck. Can be used with hydraulic, pneumatic and scroll chucks.
Quote 6~8~1013200124246-27113130Stepless fine tuning minimizes soft jaw wear. Extremely convenient for forming soft jaws with a small grip. Demonstrates performance when machining through the soft jaws. The machining range can be expanded by reversing the installation direction of the soft jaw.Soft jaw molding tool for 3-jaw chuck. Can be used with hydraulic, pneumatic and scroll chucks.
Quote 8~10~1214248159246-27295360Stepless fine tuning minimizes soft jaw wear. Extremely convenient for forming soft jaws with a small grip. Demonstrates performance when machining through the soft jaws. The machining range can be expanded by reversing the installation direction of the soft jaw.Soft jaw molding tool for 3-jaw chuck. Can be used with hydraulic, pneumatic and scroll chucks.
Quote 10~12~1516300199246-27377400Stepless fine tuning minimizes soft jaw wear. Extremely convenient for forming soft jaws with a small grip. Demonstrates performance when machining through the soft jaws. The machining range can be expanded by reversing the installation direction of the soft jaw.Soft jaw molding tool for 3-jaw chuck. Can be used with hydraulic, pneumatic and scroll chucks.

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)