Bucket Capacity: 5 – 25 L

Brand :
SHINKIGOSEI
Caution
- Only the main unit body is included. Lids sold separately, please purchase accordingly.
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Thick and durable Tonbo bucket that has been a longtime bestseller.
[Features]
· Made from polyethylene with superior impact resistance, chemical resistance and cold resistance, also suitable for outdoor use.
· Employs materials compliant with Japan's Food Sanitation Law.
· Handle uses a hollow pipe design that is easy on the hands.
· The main body features graduated markings (every 5 L for the 25 L and 20 L models; every 2.5 L for the 15 L models and every 1 L for all other models).
[Applications]
· Ideal for transporting and storing water as well as performing dilution and mixing.