Nitrile, Super-Thin Gloves (100 pcs)

Nitrile, Super-Thin Gloves (100 pcs)

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Excellent resistance to chemicals and oils.

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    M
  • Total Length(cm)
    Blue
  • Length of Middle Finger(cm)
    24
  • Palm perimeter(cm)
    19.2
  • Color
    7.8
  • JAN Code
    4904510278774
  • Trusco Code
    439-7339
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
2 Day(s) or more
-

Part Number : 7877
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Size
    [M] M
  • Total Length(cm)
    Blue
  • Length of Middle Finger(cm)
    24
  • Palm perimeter(cm)
    19.2
  • Color
    7.8
  • JAN Code
    4904510278774
  • Trusco Code
    439-7339
  • Quantity per pack(Pairs)
    600
  • Material
    Nitrile Rubber (NBR)
  • Mass(g/box)
    Approximately 0.08
  • Specification details
    Food Sanitation Law Compliant
  • Application
    All types of work including with chemicals and oil.
  • Features
    Excellent resistance to chemicals and oil. Tough gloves that fit to the fingertips perfectly to make it feel like the gloves aren't even being worn.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)