No.370 Nitrile Oil Resistant Medium Thickness Blue Arm Cover Included

No.370 Nitrile Oil Resistant Medium Thickness Blue Arm Cover Included

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Medium thickness gloves with durable arm cover.
[Features]
· Uses specially formulated nitrile rubber with strong resistance to chemicals, oil, grease, etc.
· Lining has Dry Touch finish for smooth wearing and removal.
· Arm covers are strongly bonded.
· Conforms with the Food Sanitation Act of Japan.
[Applications]
· Optimal as work gloves for use in factory work involving oil and water as well as vehicle maintenance factories, parts factories, etc.
· Optimal as work gloves in a parts factory, etc.

(i)Caution

  • Do not use for electrical work, since there is risk of shock.
  • Do not touch hot objects. Do not use for long periods of time with high concentrations of chemicals or solvents (gasoline, benzene, etc.). Quickly wash away oil and kerosene if there is contact. Be careful not to damage with fingernails, sharp objects, etc., as this may create leaks. Thoroughly clean off dirt after use and hang to dry in the shade. Store out of direct sunlight. Do not dry in a clothes dryer, drying room, etc., as this may cause the arm cover joints to peel off.
  • The material may cause itching, rashes, etc. due to allergic reactions in sensitive individuals. Immediately discontinue use and consult a physician if you experience any unusual reactions.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Around Palm(cm)

Refine by

  • 20
  • 22
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.4
  • 8
  • Clear
Trusco Code

Refine by

  • 401-2879
  • 401-2861
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22
8
401-2861
3 Day(s) or more
-

Part Number : NO370BBL
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    With Arm Cover
  • Specifications
    Long
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    65
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    401-2861
  • Mass(g)
    112
  • Color
    Blue
  • Thickness(mm)
    0.33
  • Specification 2
    Food Sanitation Law Compliant
  • Glove Part
    Nitrile Rubber
  • Arm Cover Part
    Polyethylene Resin
1 Pair
M
20
7.4
401-2879
3 Day(s) or more
-

Part Number : NO370BBM
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    With Arm Cover
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    65
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    7.4
  • Trusco Code
    401-2879
  • Mass(g)
    110
  • Color
    Blue
  • Thickness(mm)
    0.33
  • Specification 2
    Food Sanitation Law Compliant
  • Glove Part
    Nitrile Rubber
  • Arm Cover Part
    Polyethylene Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)