SEC-T Slot End Mill

Brand :
SUMITOMO_ELEC_
Caution
Product Description
[Features]
·Type TSE
Maximum cutting depth (Ad) (mm): 9 to 22
Overall length (L) (mm): 109, 112, 120, 130, 140

[Features]
·Type TSE
Maximum cutting depth (Ad) (mm): 9 to 22
Overall length (L) (mm): 109, 112, 120, 130, 140