Tip (SEC - Grooving Tool SGE Type)

Part Number

Configured Part Number is shown.

 
Part Number
GEN3002ACZ150
GEN3004ACZ150
GEN4002ACZ150
GEN4004ACZ150
GEN5002ACZ150
GEN5004ACZ150
GEN6002ACZ150
GEN6004ACZ150
Part NumberVolume DiscountDays to ShipNose Radius Sizes W
(mm)
Dimension S
(mm)
Detail Nose Radius
(mm)
Material Applicable Casing
4 Day(s) or more 0.234.640.2Carbide CoatingSGE R/L ○○○○-3
4 Day(s) or more 0.434.640.4Carbide CoatingSGE R/L ○○○○-3
4 Day(s) or more 0.244.50.2Carbide CoatingSGE R/L ○○○○-45
4 Day(s) or more 0.444.50.4Carbide CoatingSGE R/L ○○○○-45
4 Day(s) or more 0.254.50.2Carbide CoatingSGE R/L ○○○○-45
4 Day(s) or more 0.454.50.4Carbide CoatingSGE R/L ○○○○-45
4 Day(s) or more 0.264.50.2Carbide CoatingSGE R/L ○○○○-6
4 Day(s) or more 0.464.50.4Carbide CoatingSGE R/L ○○○○-6

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Work Material Steel / Stainless Steel / Non-Ferrous Metal
Preferred Hand Right Handed Material Type ACZ150 Dimension ℓ(mm) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)