(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

SEC-MV Type Copying Tool, MVPC Type

Part Number

Configured Part Number is shown.

 
Part Number
MVPCL25252220
MVPCL25252230
MVPCR25252220
MVPCR25252230
Part NumberVolume DiscountDays to ShipPreferred Hand Tip Size Suitable Tip
4 Day(s) or more Left HandedFor nose radius 2.0 mm tipVCGT220520N-AW/VCMT220520
4 Day(s) or more Left HandedFor Nose Diameter 3.0 mm ChipVCGT220530N-AW/VCGT220530N-AG/VCMT220530
4 Day(s) or more Right HandedFor nose radius 2.0 mm tipVCGT220520N-AW/VCMT220520
4 Day(s) or more Right HandedFor Nose Diameter 3.0 mm ChipVCGT220530N-AW/VCGT220530N-AG/VCMT220530

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Major Diameter / Profile Clamp Shape Clamp-on Type + Pin-Lock Type
Applicable Chip Clearance Angle Positive Shank Height h(mm) 25 Link Width b(mm) 25
Size L1(mm) 180 Dimension f(mm) 32 Size h1(mm) 25
Size L2(mm) 41

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)