SEC-70 Type Bit, PWLN Type

Part Number

Configured Part Number is shown.

 
Part Number
PWLNL2020K06
PWLNL2525M06
Part NumberVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Suitable Tip
4 Day(s) or more 20201252520WN□□0604
4 Day(s) or more 25251503225WN□□0604

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Use Major Diameter / End Surface Clamp Shape Lever Lock
Preferred Hand Left Handed Applicable Chip Clearance Angle Negative Size L2(mm) 17

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)