(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

SEC-Mini Bit, Offset 0 Holder, SVJC-X Type

Part Number

Configured Part Number is shown.

 
Part Number
SVJCL1010H11X
SVJCL1212F11X
SVJCL1212K11X
Part NumberVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Suitable Tip
4 Day(s) or more 10101001010VC□□T1103
4 Day(s) or more 1212801212VC□□T1103
4 Day(s) or more 12121251212VC□□T1103

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Major Diameter / Profile Clamp Shape Screw On
Preferred Hand Left Handed Applicable Chip Clearance Angle Positive

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)