(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3376 155 or +60 14 3069 308 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

SEC-Mini Bit (11°positive), SVLP Type

Part Number

Configured Part Number is shown.

 
Part Number
SVLPL1010H11
SVLPL1212H11
SVLPL1616H11
Part NumberVolume DiscountDays to ShipShank Height h
(mm)
Link Width b
(mm)
Dimension f
(mm)
Size h1
(mm)
Suitable Tip
4 Day(s) or more 101010.510VP□T1103
4 Day(s) or more 121212.512VP□T1103
4 Day(s) or more 161616.516VP□T1103

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Major Diameter / Profile Clamp Shape Screw On
Preferred Hand Left Handed Applicable Chip Clearance Angle Positive Size L1(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)