• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Plated Long Hex Wrench

Plated Long Hex Wrench

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· It reaches the bottom surface of the hex hole and securely engages with screw to prevent screw wear.
· Long type also allows use in recessed places.
· Hardness is HRC 55 to 59.
[Applications]
· Tightening and loosening work for hex socket bolts and hex socket set screws.

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 90
  • 100
  • 112
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 14
  • 16
  • 18
  • Clear
Trusco Code

Refine by

  • 396-0935
  • 396-0927
  • 396-0919
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
90
14
396-0919
4 Day(s) or more
-

Part Number : AY0150
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    90
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14
  • Trusco Code
    396-0919
  • Mass
    1.4g
  • Features
    It reaches the bottom surface of the hex hole and securely engages with screw to prevent screw wear. Long type is convenient to use in secluded locations.
  • Hardness
    HRC55~59
2
100
16
396-0927
4 Day(s) or more
-

Part Number : AY0200
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    100
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Trusco Code
    396-0927
  • Mass
    3.0g
  • Features
    It reaches the bottom surface of the hex hole and securely engages with screw to prevent screw wear. Long type is convenient to use in secluded locations.
  • Hardness
    HRC55~59
2.5
112
18
396-0935
3 Day(s) or more
-

Part Number : AY0250
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    112
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Trusco Code
    396-0935
  • Mass
    5.2g
  • Features
    It reaches the bottom surface of the hex hole and securely engages with screw to prevent screw wear. Long type is convenient to use in secluded locations.
  • Hardness
    HRC55~59

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)