• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ballpoint Hexagonal Bar Wrench _Black Oxide

Ballpoint Hexagonal Bar Wrench _Black Oxide【1-12 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Holder can be rotated to easily take out and put back different sizes of hex wrenches.
· This product has black oxide surface processing.
· The hardness is HRC 52-56.

Basic Specifications

Details

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 4.5
  • 5
  • 5.5
  • 6
  • 7
  • 8
  • 10
  • Clear
Set Content(mm)

Refine by

  • 1.5、2、2.5、3、4、4.5、5、5.5、6、7、8、10
  • 1.5、2、2.5、3、4、5、6、8、10
  • Clear
Set Content(piece)

Refine by

  • 9
  • 12
  • Clear
Mass(g/Set)

Refine by

  • 385
  • 501
  • Clear
Trusco Code

Refine by

  • 366-8827
  • 366-8819
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 10
1.5、2、2.5、3、4、5、6、8、10
9
385
366-8827
1 Day(s)
-

Part Number : TBR-9S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    9
  • Mass(g/Set)
    385
  • Trusco Code
    366-8827
  • Features
    Holder can be rotated to easily take out and put back different sizes of hex wrenches. Surface processing is a black oxide finish.
  • Accessory
    Holder
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC52~56
1.5 ~ 10
1.5、2、2.5、3、4、4.5、5、5.5、6、7、8、10
12
501
366-8819
1 Day(s)
-

12 Pieces Per Package

Part Number : TBR-12S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 12 Pieces Per Package

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    1.5、2、2.5、3、4、4.5、5、5.5、6、7、8、10
  • Set Content(piece)
    12
  • Mass(g/Set)
    501
  • Trusco Code
    366-8819
  • Features
    Holder can be rotated to easily take out and put back different sizes of hex wrenches. Surface processing is a black oxide finish.
  • Accessory
    Holder
  • Material
    Chrome Vanadium Steel (Cr-V)
  • Hardness
    HRC52~56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Surface treatment is black dye processing. 
●The hardness is HRC52 to 56.

Specification

●SPQ(set):6

Materials

●Chrome Vanadium Steel(Cr-V)

Accessories

●Holder

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)