• Please be informed that our Japan Supplier will be closed from 28th Dec 2018 till 04th Jan 2019 New Year Holiday. As some of the product will be affected.
High Strength / Low Elongation Fluororesin Adhesive Tape ASF-118A FR

High Strength / Low Elongation Fluororesin Adhesive Tape ASF-118A FR

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Adhesive tape with a high strength / low-elongation type fluorine resin film base. Applications requiring low elongation, such as roll masking and polyethylene laminator.

Basic Specifications

  • Color
    Green
  • Length(m)
    33
  • Thickness(mm)
    0.1
  • Details Type
    Protective tape
  • Adhesiveness
    2.7N/10mm
  • Tensile Strength
    88N/10mm
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 34
  • 38
  • 50
  • Clear
Trusco Code

Refine by

  • 447-9807
  • 447-9793
  • 447-9785
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
34
447-9785
2 Day(s) or more
-

Part Number : ASF118A FR-10X34
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Green
  • Width(mm)
    34
  • Length(m)
    33
  • Thickness(mm)
    0.1
  • Details Type
    Protective tape
  • Adhesiveness
    2.7N/10mm
  • Tensile Strength
    88N/10mm
  • Trusco Code
    447-9785
  • Mass(g)
    215
  • Features
    Adhesive tape made from high strength / low-elongation type fluorine resin film. Has outstanding heat resistance / non-adhesion properties / high electrical resistance / chemical resistance / sliding properties. (UL Standards Compliant Product)
  • Application
    Applications requiring low elongation, such as roll masking and polyethylene laminator.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    High Strength / Low-elongation Type Fluorine Resin (PTFE)
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
1 Roll
38
447-9793
Quote
-

Part Number : ASF118A FR-10X38
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Green
  • Width(mm)
    38
  • Length(m)
    33
  • Thickness(mm)
    0.1
  • Details Type
    Protective tape
  • Adhesiveness
    2.7N/10mm
  • Tensile Strength
    88N/10mm
  • Trusco Code
    447-9793
  • Mass(g)
    240
  • Features
    Adhesive tape made from high strength / low-elongation type fluorine resin film. Has outstanding heat resistance / non-adhesion properties / high electrical resistance / chemical resistance / sliding properties. (UL Standards Compliant Product)
  • Application
    Applications requiring low elongation, such as roll masking and polyethylene laminator.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    High Strength / Low-elongation Type Fluorine Resin (PTFE)
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
1 Roll
50
447-9807
4 Day(s) or more
-

Part Number : ASF118A FR-10X50
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.1
  • Details Type
    Protective tape
  • Adhesiveness
    2.7N/10mm
  • Tensile Strength
    88N/10mm
  • Trusco Code
    447-9807
  • Mass(g)
    316
  • Features
    Adhesive tape made from high strength / low-elongation type fluorine resin film. Has outstanding heat resistance / non-adhesion properties / high electrical resistance / chemical resistance / sliding properties. (UL Standards Compliant Product)
  • Application
    Applications requiring low elongation, such as roll masking and polyethylene laminator.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    High Strength / Low-elongation Type Fluorine Resin (PTFE)
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)