Anti-Static Fluororesin Adhesive Tape

Anti-Static Fluororesin Adhesive Tape

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Antistatic fluororesin adhesive tape. It assists the masking process and conveyor guide sliding in static electricity sensitive environments.

Basic Specifications

  • Color
    Black
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Details Type
    Protective tape
  • Adhesiveness
    3N/10mm
  • Tensile Strength
    28N/10mm
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 13
  • 25
  • 38
  • 50
  • Clear
Trusco Code

Refine by

  • 391-4232
  • 391-4224
  • 391-4216
  • 391-4208
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
13
391-4208
4 Day(s) or more
-

Part Number : ASB110-13X13
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Black
  • Width(mm)
    13
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Details Type
    Protective tape
  • Adhesiveness
    3N/10mm
  • Tensile Strength
    28N/10mm
  • Trusco Code
    391-4208
  • Mass(g)
    37
  • Features
    Antistatic type fluororesin adhesive tape that is excellent in heat resistance, non-adhesiveness, high electric insulation, chemical resistance and slippage.
  • Application
    It assists the masking process and conveyor guide sliding in static electricity sensitive environments.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    Fluorine Resin (PTFE) with Conductive Carbon
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
1 Roll
25
391-4216
4 Day(s) or more
-

Part Number : ASB110-13X25
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Details Type
    Protective tape
  • Adhesiveness
    3N/10mm
  • Tensile Strength
    28N/10mm
  • Trusco Code
    391-4216
  • Mass(g)
    70
  • Features
    Antistatic type fluororesin adhesive tape that is excellent in heat resistance, non-adhesiveness, high electric insulation, chemical resistance and slippage.
  • Application
    It assists the masking process and conveyor guide sliding in static electricity sensitive environments.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    Fluorine Resin (PTFE) with Conductive Carbon
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
1 Roll
38
391-4224
4 Day(s) or more
-

Part Number : ASB110-13X38
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Black
  • Width(mm)
    38
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Details Type
    Protective tape
  • Adhesiveness
    3N/10mm
  • Tensile Strength
    28N/10mm
  • Trusco Code
    391-4224
  • Mass(g)
    107
  • Features
    Antistatic type fluororesin adhesive tape that is excellent in heat resistance, non-adhesiveness, high electric insulation, chemical resistance and slippage.
  • Application
    It assists the masking process and conveyor guide sliding in static electricity sensitive environments.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    Fluorine Resin (PTFE) with Conductive Carbon
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required
1 Roll
50
391-4232
4 Day(s) or more
-

Part Number : ASB110-13X50
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Details Type
    Protective tape
  • Adhesiveness
    3N/10mm
  • Tensile Strength
    28N/10mm
  • Trusco Code
    391-4232
  • Mass(g)
    140
  • Features
    Antistatic type fluororesin adhesive tape that is excellent in heat resistance, non-adhesiveness, high electric insulation, chemical resistance and slippage.
  • Application
    It assists the masking process and conveyor guide sliding in static electricity sensitive environments.
  • Continuous operating temperature(°C)
    -60~200
  • Base Materials
    Fluorine Resin (PTFE) with Conductive Carbon
  • Adhesive
    Silicone-base
  • Cutting Method
    Cutter Required

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)