Paper Adhesive Tape No209

Paper Adhesive Tape No209

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Features]
· Leaves behind little glue residue, and has superior weather, solvent, and water resistance.
· Highly tearable by hand.
· A general-purpose type that can be used in any industry to suit the application, such as packaging, fixing and binding.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    18
  • Thickness(mm)
    0.094
  • Adhesiveness
    1.19N/10mm
  • Tensile Strength
    38.2N/10mm
  • Color Details
    White
Part Number
Internal capacity

Refine by

  • 1 Pack (5 pcs)
  • 1 Pack (7 pcs)
  • 1 Pack (10 pcs)
  • Clear
Width(mm)

Refine by

  • 12
  • 18
  • 24
  • Clear
Trusco Code

Refine by

  • 418-8624
  • 418-8616
  • 418-8594
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
12
418-8594
2 Day(s) or more
-

Part Number : 209H-12
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    12
  • Length(m)
    18
  • Thickness(mm)
    0.094
  • Adhesiveness
    1.19N/10mm
  • Tensile Strength
    38.2N/10mm
  • Color Details
    White
  • Trusco Code
    418-8594
  • Mass(g)
    168
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
1 Pack (7 pcs)
18
418-8616
2 Day(s) or more
-

Part Number : 209H-18
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (7 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    18
  • Length(m)
    18
  • Thickness(mm)
    0.094
  • Adhesiveness
    1.19N/10mm
  • Tensile Strength
    38.2N/10mm
  • Color Details
    White
  • Trusco Code
    418-8616
  • Mass(g)
    176
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand
1 Pack (5 pcs)
24
418-8624
2 Day(s) or more
-

Part Number : 209H-24
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    24
  • Length(m)
    18
  • Thickness(mm)
    0.094
  • Adhesiveness
    1.19N/10mm
  • Tensile Strength
    38.2N/10mm
  • Color Details
    White
  • Trusco Code
    418-8624
  • Mass(g)
    168
  • Base Materials
    Japanese paper
  • Adhesive
    Rubber-Based
  • Cutting Method
    Can cut by hand

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)