Ultra Tape II Type

Ultra Tape II Type

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

Details

Part Number
Internal capacity

Refine by

  • 1 Roll
  • 1 Box (50 Rolls)
  • 1 Box (100 Rolls)
  • Clear
Width(mm)

Refine by

  • 45
  • 90
  • Clear
Color Details

Refine by

  • Yellow, black
  • Yellow/Black
  • Clear
Adhesiveness

Refine by

  • 1.85N/10mm
  • Clear
Tensile Strength

Refine by

  • 28.3N/10mm
  • Clear
Base Material Thickness(mm)

Refine by

  • 0.13
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
45
Yellow/Black
1.85N/10mm
28.3N/10mm
-
3 Day(s) or more
-

Part Number : T-45H
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    45
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Color Details
    Yellow/Black
  • Adhesiveness
    1.85N/10mm
  • Tensile Strength
    28.3N/10mm
  • Base Material Thickness(mm)
    -
  • Trusco Code
    125-0922
  • Mass(g)
    145
  • Features
    Paint is not necessary. Just by wrapping or applying, an attractive yellow and black pattern can be created.
  • Application
    For indoors. Construction sites. Danger indication in factories, etc.
  • Specifications
    Cutting Requires Cutter
  • Stripe direction
    Parallel
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
1 Roll
90
Yellow/Black
1.85N/10mm
28.3N/10mm
-
3 Day(s) or more
-

Part Number : T-90H
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Color Details
    Yellow/Black
  • Adhesiveness
    1.85N/10mm
  • Tensile Strength
    28.3N/10mm
  • Base Material Thickness(mm)
    -
  • Trusco Code
    125-0931
  • Mass(g)
    290
  • Features
    Paint is not necessary. Just by wrapping or applying, an attractive yellow and black pattern can be created.
  • Application
    For indoors. Construction sites. Danger indication in factories, etc.
  • Specifications
    Cutting Requires Cutter
  • Stripe direction
    Parallel
  • Base Materials
    Polyvinyl Chloride (PVC)
  • Adhesive
    Rubber-Based
1 Box (100 Rolls)
45
Yellow, black
-
-
0.13
6 Day(s) or more
-

Part Number : TORA2-45-10-0.13-YL-BK-L-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    45
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Color Details
    Yellow, black
  • Adhesiveness
    -
  • Tensile Strength
    -
  • Base Material Thickness(mm)
    0.13
  • Trusco Code
    -
  • Mass(g)
    -
  • Features
    -
  • Application
    -
  • Specifications
    -
  • Stripe direction
    -
  • Base Materials
    Soft PVC film
  • Adhesive
    Rubber-Based Adhesive
1 Box (50 Rolls)
90
Yellow, black
-
-
0.13
6 Day(s) or more
-

Part Number : TORA2-90-10-0.13-YL-BK-L-PACK
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    90
  • Length(m)
    10
  • Thickness(mm)
    0.13
  • Color Details
    Yellow, black
  • Adhesiveness
    -
  • Tensile Strength
    -
  • Base Material Thickness(mm)
    0.13
  • Trusco Code
    -
  • Mass(g)
    -
  • Features
    -
  • Application
    -
  • Specifications
    -
  • Stripe direction
    -
  • Base Materials
    Soft PVC film
  • Adhesive
    Rubber-Based Adhesive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Paint is unnecessary.

Usage

●For indoor use.

Specification

●Thickness(mm):0.13
●Viscosity: 1.85N/10mm
●Tensile Strength: 28.3N/10mm
●Stripe Direction: parallel

Materials

●Base Material: Polyvinyl Chloride(PVC)
●Adhesive: Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)