Craft labeling tape

Craft labeling tape

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (50 Rolls)
  • Clear
Color Detail

Refine by

  • Red / White
  • Clear
Adhesive Strength

Refine by

  • 3.3N/10mm
  • 3.3N/10mm(337g/10mm)
  • Clear
Tensile Strength

Refine by

  • 60N/10mm(6.12kg/10mm)
  • Clear
Tack

Refine by

  • Ball No.12
  • Clear
Spread out

Refine by

  • 0.6N/10mm(61.2g/10mm)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
-
3.3N/10mm
-
-
-
3 Day(s) or more
-

Part Number : KNT03H
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    -
  • Adhesive Strength
    3.3N/10mm
  • Tensile Strength
    -
  • Tack
    -
  • Spread out
    -
  • Retention Force(mm)
    -
  • Trusco Code
    336-0181
  • Mass(g)
    330
  • Display contents
    Waste Disposal
  • Features
    Pack and display at the same time.
  • Specifications
    Can cut by hand
  • Base Material
    Craft Paper
  • Pressure sensitive adhesive
    Rubber-Based
  • Base Material Thickness(mm)
    -
  • Elongation
    -
1 Box (50 Rolls)
Red / White
3.3N/10mm(337g/10mm)
60N/10mm(6.12kg/10mm)
Ball No.12
0.6N/10mm(61.2g/10mm)
5 Day(s) or more
-

Part Number : KNT03H-50-50-R-W-PACK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    Red / White
  • Adhesive Strength
    3.3N/10mm(337g/10mm)
  • Tensile Strength
    60N/10mm(6.12kg/10mm)
  • Tack
    Ball No.12
  • Spread out
    0.6N/10mm(61.2g/10mm)
  • Retention Force(mm)
    0
  • Trusco Code
    -
  • Mass(g)
    -
  • Display contents
    -
  • Features
    -
  • Specifications
    Waste Disposal
  • Base Material
    -
  • Pressure sensitive adhesive
    -
  • Base Material Thickness(mm)
    0.11
  • Elongation
    8%
1 Box (50 Rolls)
Red / White
3.3N/10mm(337g/10mm)
60N/10mm(6.12kg/10mm)
Ball No.12
0.6N/10mm(61.2g/10mm)
5 Day(s) or more
-

Part Number : KNT03K-50-50-R-W-PACK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    Red / White
  • Adhesive Strength
    3.3N/10mm(337g/10mm)
  • Tensile Strength
    60N/10mm(6.12kg/10mm)
  • Tack
    Ball No.12
  • Spread out
    0.6N/10mm(61.2g/10mm)
  • Retention Force(mm)
    0
  • Trusco Code
    -
  • Mass(g)
    -
  • Display contents
    -
  • Features
    -
  • Specifications
    Cutter Usage Cautions
  • Base Material
    -
  • Pressure sensitive adhesive
    -
  • Base Material Thickness(mm)
    0.11
  • Elongation
    8%
1 Roll
-
3.3N/10mm
-
-
-
3 Day(s) or more
-

Part Number : KNT03N
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    -
  • Adhesive Strength
    3.3N/10mm
  • Tensile Strength
    -
  • Tack
    -
  • Spread out
    -
  • Retention Force(mm)
    -
  • Trusco Code
    336-0202
  • Mass(g)
    330
  • Display contents
    Delivery Form Enclosed
  • Features
    Pack and display at the same time.
  • Specifications
    Can cut by hand
  • Base Material
    Craft Paper
  • Pressure sensitive adhesive
    Rubber-Based
  • Base Material Thickness(mm)
    -
  • Elongation
    -
1 Box (50 Rolls)
Red / White
3.3N/10mm(337g/10mm)
60N/10mm(6.12kg/10mm)
Ball No.12
0.6N/10mm(61.2g/10mm)
5 Day(s) or more
-

Part Number : KNT03N-50-50-R-W-PACK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    Red / White
  • Adhesive Strength
    3.3N/10mm(337g/10mm)
  • Tensile Strength
    60N/10mm(6.12kg/10mm)
  • Tack
    Ball No.12
  • Spread out
    0.6N/10mm(61.2g/10mm)
  • Retention Force(mm)
    0
  • Trusco Code
    -
  • Mass(g)
    -
  • Display contents
    -
  • Features
    -
  • Specifications
    Delivery Form Enclosed
  • Base Material
    -
  • Pressure sensitive adhesive
    -
  • Base Material Thickness(mm)
    0.11
  • Elongation
    8%
1 Roll
-
3.3N/10mm
-
-
-
3 Day(s) or more
-

Part Number : KNT03T
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    -
  • Adhesive Strength
    3.3N/10mm
  • Tensile Strength
    -
  • Tack
    -
  • Spread out
    -
  • Retention Force(mm)
    -
  • Trusco Code
    336-0211
  • Mass(g)
    330
  • Display contents
    Handling precautions
  • Features
    Pack and display at the same time.
  • Specifications
    Can cut by hand
  • Base Material
    Craft Paper
  • Pressure sensitive adhesive
    Rubber-Based
  • Base Material Thickness(mm)
    -
  • Elongation
    -
1 Box (50 Rolls)
Red / White
3.3N/10mm(337g/10mm)
60N/10mm(6.12kg/10mm)
Ball No.12
0.6N/10mm(61.2g/10mm)
5 Day(s) or more
-

Part Number : KNT03T-50-50-R-W-PACK
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    Red / White
  • Adhesive Strength
    3.3N/10mm(337g/10mm)
  • Tensile Strength
    60N/10mm(6.12kg/10mm)
  • Tack
    Ball No.12
  • Spread out
    0.6N/10mm(61.2g/10mm)
  • Retention Force(mm)
    0
  • Trusco Code
    -
  • Mass(g)
    -
  • Display contents
    -
  • Features
    -
  • Specifications
    Handling precautions
  • Base Material
    -
  • Pressure sensitive adhesive
    -
  • Base Material Thickness(mm)
    0.11
  • Elongation
    8%
1 Roll
-
3.3N/10mm
-
-
-
3 Day(s) or more
-

Part Number : KNT03W
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    -
  • Adhesive Strength
    3.3N/10mm
  • Tensile Strength
    -
  • Tack
    -
  • Spread out
    -
  • Retention Force(mm)
    -
  • Trusco Code
    336-0229
  • Mass(g)
    330
  • Display contents
    FRAGILE
  • Features
    Pack and display at the same time.
  • Specifications
    Can cut by hand
  • Base Material
    Craft Paper
  • Pressure sensitive adhesive
    Rubber-Based
  • Base Material Thickness(mm)
    -
  • Elongation
    -
1 Box (50 Rolls)
Red / White
3.3N/10mm(337g/10mm)
60N/10mm(6.12kg/10mm)
Ball No.12
0.6N/10mm(61.2g/10mm)
2 Day(s) or more
-

Part Number : KNT03W-50-50-R-W-PACK
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Detail
    Red / White
  • Adhesive Strength
    3.3N/10mm(337g/10mm)
  • Tensile Strength
    60N/10mm(6.12kg/10mm)
  • Tack
    Ball No.12
  • Spread out
    0.6N/10mm(61.2g/10mm)
  • Retention Force(mm)
    0
  • Trusco Code
    -
  • Mass(g)
    -
  • Display contents
    -
  • Features
    -
  • Specifications
    FRAGILE
  • Base Material
    -
  • Pressure sensitive adhesive
    -
  • Base Material Thickness(mm)
    0.11
  • Elongation
    8%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)