(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

GSX MILL 4-Flute End Mill GSX40000C-1.5D

GSX MILL 4-Flute End Mill GSX40000C-1.5D

The reliability in wet processing has been improved by adopting an ultra-fine particle carbide base metal with high transverse rupture strength and thermal shock resistance. Lifespan and reliability have been improved by adopting a GSX coating with increased wear and heat resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSX40100C1.5D
GSX40150C1.5D
GSX40200C1.5D
GSX40250C1.5D
GSX40300C1.5D
GSX40350C1.5D
GSX40400C1.5D
GSX40450C1.5D
GSX40500C1.5D
GSX40550C1.5D
GSX40600C1.5D
GSX40700C1.5D
GSX40800C1.5D
GSX40900C1.5D
GSX41000C1.5D
GSX41200C1.5D
Part NumberVolume DiscountDays to ShipFlute Diameter (Dc)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (φDs)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ2)
(mm)
Details of Coating
4 Day(s) or more 11.54402.5GSX Coating
4 Day(s) or more 1.52.34403.3GSX Coating
4 Day(s) or more 234404GSX Coating
4 Day(s) or more 2.53.84404.8GSX Coating
4 Day(s) or more 34.56456GSX Coating
4 Day(s) or more 3.55.36456.8GSX Coating
4 Day(s) or more 466457.5GSX Coating
4 Day(s) or more 4.56.86508.3GSX Coating
4 Day(s) or more 57.56509.5GSX Coating
4 Day(s) or more 5.58.365010.3GSX Coating
4 Day(s) or more 69650-GSX Coating
4 Day(s) or more 71186013GSX Coating
4 Day(s) or more 812860-GSX Coating
4 Day(s) or more 914107016GSX Coating
4 Day(s) or more 10151070-GSX Coating
4 Day(s) or more 12181275-GSX Coating

Loading...

  1. 1

Basic Information

Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel, Die Steel / High-Hardness Steel HRC45 ~ 55 / High-Hardness Steel HRC55 ~ 60 / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Number of Flutes(sheet) 4 Type Square
Coating GSX / GS Processing Applications Side Milling / Grooving Flute Shape Corner With Land
Torsion Angle Standard Helix (30 to 40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)