Air Micro Grinder Kit

Air Micro Grinder Kit

Handy type high-speed grinder for deburring, correction finishing, or rust removal. Easy to hold pen type grinder.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TL9530

 
Part Number
TL9530
Part NumberVolume DiscountDays to ShipAir Consumption
(L / min)
Body Dimension (Length x Depth x Height)
(mm)
Mass
(g)
2 Day(s) or more 200130×18×18270

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 60000 Main Body, Related Products Body
Operating Air Pressure(Mpa) 0.59 Overall Length(mm) 130

Please check the type/dimensions/specifications of the part TL9530 in the Air Micro Grinder Kit series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)