1/4" HEX Bits for Phillips Screws, Long

1/4" HEX Bits for Phillips Screws, Long

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

● 1/4" (6.35 mm) insertion angle long Phillips bit of excellent strength and precision.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    95
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft length
    80

Catalog

Japanese Only

Part Number
Tip size / Phillips (+)

Refine by

  • No.0
  • No.1
  • No.2
  • No.3
  • Clear
Shaft Diameter(mm)

Refine by

  • 4
  • 5
  • 6
  • 6.25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No.3
6.25
3 Day(s) or more
-

Part Number : C6L-190-3
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    95
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Shaft Diameter(mm)
    6.25
  • Shaft length
    80
  • Insertion Angle(mm)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)