• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Extension Bar

Extension Bar

[Features]
· With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· Made from chrome vanadium steel.
[Applications]
· It is used for extending the socket for use in deep, narrow parts.

Features

●Environmentally friendly with non-chrome plating(nickel plating).(hexavalent chrome plate for surface treatment of the ball)

Materials

●Chrome Vanadium Steel(Cr-V)
Part Number
TEB2-50
TEB2-75
TEB2-150
TEB3-75
TEB3-150
TEB3-300
TEB4-75
TEB4-125
TEB4-150
TEB4-250
Part NumberVolume DiscountDays to ShipInsertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle Concavity
(mm)
Insertion Angle Convexity
(mm)
Trusco Code Features Mass
(g)
Quote 6.356.35506.356.35301-3651With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.22
4 Day(s) or more 6.356.35756.356.35305-7585With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.32
3 Day(s) or more 6.356.351506.356.35301-3669With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.62
3 Day(s) or more 9.59.5759.59.5301-3677With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.72
3 Day(s) or more 9.59.51509.59.5301-3685With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.140
3 Day(s) or more 9.59.53009.59.5301-3693With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.260
3 Day(s) or more 12.712.77512.712.7301-3707With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.116
4 Day(s) or more 12.712.712512.712.7301-3715With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.196
4 Day(s) or more 12.712.715012.712.7301-3723With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.254
3 Day(s) or more 12.712.725012.712.7301-3731With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.382

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Extension Bar Application For handwork Socket shape Joint type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)