Sumi Boron Chip (Triangle) TPGN

Sumi Boron Chip (Triangle) TPGN

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

Part Number

Configured Part Number is shown.

Part Number
TPGN090204HSBN2000
TPGN110304HSBN2000
TPGN110308HSBN2000
TPGN160304HSBN2000
TPGN160308HSBN2000
TPGN220408HSBN2000
Part NumberVolume DiscountDays to ShipNose Radius Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material
4 Day(s) or more 0.42.385.560.49.6CBN
4 Day(s) or more 0.43.186.350.411CBN
4 Day(s) or more 0.83.186.350.811CBN
4 Day(s) or more 0.43.189.5250.416.5CBN
4 Day(s) or more 0.83.189.5250.816.5CBN
4 Day(s) or more 0.84.7612.70.822CBN

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material High-Hardness Material
Rake Angle Positive Clearance Angle(°) 11 Corner Height Tolerance ±0.025
Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13 Slot Code N
Hole Availability NA Hole Shape NA Breaker Availability NA
Material Type BN2000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)