SA Series STT-SA-VI Type Tapper (Straight Shank for CNC Lathe)

SA Series STT-SA-VI Type Tapper (Straight Shank for CNC Lathe)

[Features]
· Short body type that can be used in various machines
· Expansion Device to Absorb Feed Errors
· Short Type Ideal for Narrow Work Spaces

Part Number

Configured Part Number is shown.

Part Number
STT25-SA412-6
STT32-SA412-6
Part NumberVolume DiscountDays to ShipShank (l2)
(mm)
Mass
(g)
Features Shank (d2)
(mm)
L1
(mm)
5 Day(s) or more 75640Short body type that can be used in all machines. Extension device absorbs feed errors. Short body makes it ideal for narrow workspaces.2549.5
5 Day(s) or more 80860Short body type that can be used in all machines. Extension device absorbs feed errors. Short body makes it ideal for narrow workspaces.3249.5

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) NC Lathe Holder Length L(mm) 93
C1(mm) 47 F1(mm) 6 F2(mm) 8
Capacity Range M3~M16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)