• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 17:00 to 20:30 (MYT) 18/11/2018. We apologize for the inconvenience.

Hand Tap - Whitworth Screw for Coarse Thread (55° Angle)

Part Number

Configured Part Number is shown.

Part Number
TH2W02H
TH2W02H/1
TH2W02H/3
TH2W03M
TH2W03M/1
TH2W03M/3
TH2W04N
TH2W04N/1
TH2W04N/3
TH2W05O
TH2W05O/1
TH2W05O/3
TH2W06P
TH2W06P/1
TH2W06P/3
TH2W07Q
TH2W07Q/1
TH2W07Q/3
TH2W08S
TH2W08S/1
TH2W08S/3
TH2W09S
TH2W09S/1
TH2W09S/3
TH2W2HJ
TH2W2HJ/1
TH2W2HJ/3
TH2W3HM
TH2W3HM/1
TH2W3HM/3
TH2W10U
TH2W10U/1
TH2W10U/3
TH2W12V
TH2W12V/1
TH2W12V/3
TH2W14W
TH2W14W/1
TH2W14W/3
TH2W15W
TH2W15W/1
TH2W15W/3
TH2W16X
TH2W16X/1
TH2W16X/3
TH2W18Y
TH2W18Y/1
TH2W18Y/3
TH2W20Y
TH2W20Y/1
TH2W20Y/3
TH2W22Z
TH2W22Z/1
TH2W22Z/3
TH2W24Z
TH2W24Z/1
TH2W24Z/3
TH2W260
TH2W260/1
TH2W260/3
Part NumberVolume DiscountDays to ShipScrew size (Nominal) Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Blade Length
(mm)
Shank Outer Diameter
(mm)
Thread Model Details of Material Tap Detail
4 Day(s) or more W1/8405P46184Right ScrewSKHMedium
4 Day(s) or more W1/8409P46184Right ScrewSKHTip
4 Day(s) or more W1/8401.5P46184Right ScrewSKHTop
4 Day(s) or more W3/16245P60225.5Right ScrewSKHMedium
4 Day(s) or more W3/16249P60225.5Right ScrewSKHTip
4 Day(s) or more W3/16241.5P60225.5Right ScrewSKHTop
4 Day(s) or more W1/4205P62246Right ScrewSKHMedium
4 Day(s) or more W1/4209P62246Right ScrewSKHTip
4 Day(s) or more W1/4201.5P62246Right ScrewSKHTop
4 Day(s) or more W5/16185P70306.1Right ScrewSKHMedium
4 Day(s) or more W5/16189P70306.1Right ScrewSKHTip
4 Day(s) or more W5/16181.5P70306.1Right ScrewSKHTop
4 Day(s) or more W3/8165P75357Right ScrewSKHMedium
4 Day(s) or more W3/8169P75357Right ScrewSKHTip
4 Day(s) or more W3/8161.5P75357Right ScrewSKHTop
4 Day(s) or more W7/16145P80388Right ScrewSKHMedium
4 Day(s) or more W7/16149P80388Right ScrewSKHTip
4 Day(s) or more W7/16141.5P80388Right ScrewSKHTop
4 Day(s) or more W1/2125P85429Right ScrewSKHMedium
4 Day(s) or more W1/2129P85429Right ScrewSKHTip
4 Day(s) or more W1/2121.5P85429Right ScrewSKHTop
4 Day(s) or more W9/16125P904210.5Right ScrewSKHMedium
4 Day(s) or more W9/16129P904210.5Right ScrewSKHTip
4 Day(s) or more W9/16121.5P904210.5Right ScrewSKHTop
4 Day(s) or more W5/32325P52205Right ScrewSKHMedium
4 Day(s) or more W5/32329P52205Right ScrewSKHTip
4 Day(s) or more W5/32321.5P52205Right ScrewSKHTop
4 Day(s) or more W7/32245P60225.5Right ScrewSKHMedium
4 Day(s) or more W7/32249P60225.5Right ScrewSKHTip
4 Day(s) or more W7/32241.5P60225.5Right ScrewSKHTop
4 Day(s) or more W5/8115P954512Right ScrewSKHMedium
4 Day(s) or more W5/8119P954512Right ScrewSKHTip
4 Day(s) or more W5/8111.5P954512Right ScrewSKHTop
4 Day(s) or more W3/4105P1055014Right ScrewSKHMedium
4 Day(s) or more W3/4109P1055014Right ScrewSKHTip
4 Day(s) or more W3/4101.5P1055014Right ScrewSKHTop
4 Day(s) or more W7/895P1155517Right ScrewSKHMedium
4 Day(s) or more W7/899P1155517Right ScrewSKHTip
4 Day(s) or more W7/891.5P1155517Right ScrewSKHTop
4 Day(s) or more W15/1695P1205518Right ScrewSKHMedium
4 Day(s) or more W15/1699P1205518Right ScrewSKHTip
4 Day(s) or more W15/1691.5P1205518Right ScrewSKHTop
4 Day(s) or more W185P1256020Right ScrewSKHMedium
4 Day(s) or more W189P1256020Right ScrewSKHTip
4 Day(s) or more W181.5P1256020Right ScrewSKHTop
4 Day(s) or more W1"1/875P1356522Right ScrewSKHMedium
4 Day(s) or more W1"1/879P1356522Right ScrewSKHTip
4 Day(s) or more W1"1/871.5P1356522Right ScrewSKHTop
4 Day(s) or more W1"1/475P1457024Right ScrewSKHMedium
4 Day(s) or more W1"1/479P1457024Right ScrewSKHTip
4 Day(s) or more W1"1/471.5P1457024Right ScrewSKHTop
4 Day(s) or more W1"3/865P1557526Right ScrewSKHMedium
4 Day(s) or more W1"3/869P1557526Right ScrewSKHTip
4 Day(s) or more W1"3/861.5P1557526Right ScrewSKHTop
4 Day(s) or more W1"1/265P1607830Right ScrewSKHMedium
4 Day(s) or more W1"1/269P1607830Right ScrewSKHTip
4 Day(s) or more W1"1/261.5P1607830Right ScrewSKHTop
4 Day(s) or more W1"5/855P1708232Right ScrewSKHMedium
4 Day(s) or more W1"5/859P1708232Right ScrewSKHTip
4 Day(s) or more W1"5/851.5P1708232Right ScrewSKHTop

Loading...

Basic Information

Thread Types Wit Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Hand Tap

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)