BEM2 Solid Long Shank Ball End Mill G2

Part Number

Configured Part Number is shown.

Part Number
BEM2020LK
BEM2025LK
BEM2030LK
BEM2040LK
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Neck Shape Torsion Availability Outer Diameter D
(mm)
6 Day(s) or more 220606AAvailable4
6 Day(s) or more 2.525706AAvailable5
6 Day(s) or more 325706BAvailable6
6 Day(s) or more 425908BAvailable8

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of flutes(sheet) 2
Coating Non-Coated Machining Application Curved Surface / R-Groove Flute Diameter Tolerance(mm) 0~-0.05
Torsion Angle(°) 15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)