• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 11:00 (MYT) 15/7/2018. We apologize for the inconvenience.

Stopwatch "Aqua Runner"

Stopwatch "Aqua Runner"
  • On Sale Till 31/07/2018

Characters are large and easy to read. Waterproof structure resilient against water

Part Number

Configured Part Number is shown.

Part Number
SW-114BK
SW-114SV
Part NumberVolume DiscountDays to ShipColor JAN Code Power Supply Features Mass
(g)
Specifications
2 Day(s) or more Black006681Lithium Battery CR2032 x 1Easy-to-read big characters. Waterproof structure resilient to water.60Includes 1/100 second stopwatch, enhanced waterproofing for daily activity (5 atm), rubber grip, split time function, clock function, calendar display, alarm function, and neck strap
2 Day(s) or more Silver006698Lithium Battery CR2032 x 1Easy-to-read big characters. Waterproof structure resilient to water.60Includes 1/100 second stopwatch, enhanced waterproofing for daily activity (5 atm), rubber grip, split time function, clock function, calendar display, alarm function, and neck strap

Loading...

  1. 1

Basic Information

Product Type Stop Watch Minimum Timekeeping(Second) 0.01 Calibration Impossible
Drip-proof and Waterproof function Waterproof Dimension (width)(mm) 62 Dimension (vertical)(mm) 84
Waterproof Water resistant 5 ATM Size(mm) 84×62×23

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)