• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

White Calculator with Vibration Timer "D Stick"

White Calculator with Vibration Timer "D Stick"

A calculator timer with a vibration function that can be used even when you don't want any sound

Part Number

Configured Part Number is shown.

CL-119WT

Part Number
CL-119WT
Part NumberVolume DiscountDays to ShipPower Supply Features Mass
(g)
Specifications
4 Day(s) or more Lithium Battery CR2032 x 1A calculator timer with a vibration function that can be used even when you don't want any sound44Long-Lasting, 8-Digit Calculator, Touch Sensor, Flat Button, Vibration Function, Auto Power Off, Repeat Function, Count-Up, Key Locking Switch, String Through-Hole, with Neck Strap, High Strength Magnet x 1 pc

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 hours 99 minutes 99 seconds Calibration Impossible
Drip-proof and Waterproof function None Dimension (width)(mm) 40 Dimension (vertical)(mm) 107
Waterproof None Size(mm) 107×40×12 Color White
JAN Code 012590

Please check the type/dimensions/specifications of the part CL-119WT in the White Calculator with Vibration Timer "D Stick" series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)