Diamond Grindstone【3 Pieces Per Package】

Diamond Grindstone
  • On Sale Till 31/07/2018

· For sculpture and cutting of metal, stone, glass, shell, and ceramic.
· Shape: Flame Type (NO.H-296)
· Shape: Disc Type (NO.H-297)

Part Number

Configured Part Number is shown.

Part Number
NO.H-281
NO.H-296
NO.H-297
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Shape Permissible Speed
(min-1)
Blade Length
(mm)
Diameter
(mm)
Total Length
(mm)
Quantity
(Pieces)
The Tool Used

3 Pieces Per Package

8 Day(s) or more 400Spherical300000.90.9601Mini Router

3 Pieces Per Package

8 Day(s) or more 140-8400051.6601Mini Router

3 Pieces Per Package

8 Day(s) or more 140-260001.15451Mini Router

Loading...

  1. 1

Basic Information

Classification Electroplated Burr Type Single Item Material/abrasive Diamond
Shaft Diameter(mm) 2.34

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)