Titanium Diamond Abrasive File

Titanium Diamond Abrasive File
  • On Sale Till 31/08/2018

It is used for grinding glass, shell, tile, stone, etc.

Part Number

Configured Part Number is shown.

NO.J-104

Part Number
NO.J-104
Part NumberVolume DiscountDays to ShipTotal Length
(mm)
Quantity
(Pieces)
The Tool Used
2 Day(s) or more 4510Mini Router

Loading...

  1. 1

Basic Information

Classification Electroplated Burr Type Set Parts Particle Size(#) 140
Material/abrasive Diamond Shaft Diameter(mm) 2.34 Permissible Speed(min-1) 30000

Please check the type/dimensions/specifications of the part NO.J-104 in the Titanium Diamond Abrasive File series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)