1/4" HEX Stepped Bit Set with Case
  • On Sale Till 31/07/2018

1/4" HEX Stepped Bit Set with Case

Standard Unit Price:
- Special Price
Days to Ship :
3 Day(s) or more

[Features]
· 1/4" (6.35 mm) insertion angle stepped bit set of excellent strength and precision.
· Mount included with CN

Basic Specifications

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Set Product
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
Part Number
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • No.3
  • Clear
Tip size / flathead (-) blade width (mm)

Refine by

  • 4
  • 6.25
  • 8
  • Clear
Tip two-sided width size (mm)

Refine by

  • 3
  • 4
  • 5
  • 6
  • Clear
Tip size / flathead (-) blade thickness (mm)

Refine by

  • 0.6
  • 1
  • 1.2
  • Clear
Set Content

Refine by

  • ●E6-400-15,20,25,E6-190-1,2,3,E6-210-3,4,5,6
  • ●E6-100-2,3,4,5,E6-190-1,2,3,E6-192-1,2,3
  • ●E6-100-2,3,4,E6-190-1,2,E6-192-1,2,E6-400-10,15,20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No.1 / No.2 / No.3
-
3 ~ 6
-
●E6-400-15,20,25,E6-190-1,2,3,E6-210-3,4,5,6
3 Day(s) or more

Special Price

Part Number : E6-985
Days to Ship 3 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm)
    -
  • Tip two-sided width size (mm)
    3 ~ 6
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    -
  • Set Content
    ●E6-400-15,20,25,E6-190-1,2,3,E6-210-3,4,5,6
No.1 / No.2 / No.3
4 ~ 8
-
0.6 ~ 1.2
●E6-100-2,3,4,5,E6-190-1,2,3,E6-192-1,2,3
3 Day(s) or more

Special Price

Part Number : E6-986
Days to Ship 3 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm)
    4 ~ 8
  • Tip two-sided width size (mm)
    -
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.6 ~ 1.2
  • Set Content
    ●E6-100-2,3,4,5,E6-190-1,2,3,E6-192-1,2,3
No.1 / No.2
4 ~ 6.25
-
0.6 ~ 1
●E6-100-2,3,4,E6-190-1,2,E6-192-1,2,E6-400-10,15,20
3 Day(s) or more

Special Price

Part Number : E6-989
Days to Ship 3 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm)
    4 ~ 6.25
  • Tip two-sided width size (mm)
    -
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.6 ~ 1
  • Set Content
    ●E6-100-2,3,4,E6-190-1,2,E6-192-1,2,E6-400-10,15,20
No.1 / No.2
4 ~ 6.25
-
0.6 ~ 1
●E6-100-2,3,4,E6-190-1,2,E6-192-1,2,E6-400-10,15,20
3 Day(s) or more

Special Price

Part Number : E6-989CN
Days to Ship 3 Day(s) or more
Standard Unit Price
Special Price

Specificationtitle

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm)
    4 ~ 6.25
  • Tip two-sided width size (mm)
    -
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.6 ~ 1
  • Set Content
    ●E6-100-2,3,4,E6-190-1,2,E6-192-1,2,E6-400-10,15,20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)