• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Replacement Type Screwdriver Set 9216FORHER

Replacement Type Screwdriver Set 9216FORHER

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Interchangeable screwdriver set.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : 9216FORHER
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.00 / No.0 / No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    4 ~ 8
  • Shaft length L (mm)
    90 ~ 120
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.6 ~ 1.2
  • Set Content
    8215A、53TELESCOPE、53CF00-0、1、0215/C2、C3、C4、C5、F2、PZ2、E
  • Weight(g)
    399

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)