• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Precision Nut Driver

Precision Nut Driver

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Ideal for working on computers.

Basic Specifications

  • Tip standards
    Box
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    5
  • Shaft diameter (φ)(mm)
    6.9
  • Overall Length(mm)
    145

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : 127-5
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Box
  • Shaft length L (mm)
    60
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    5
  • Shaft diameter (φ)(mm)
    6.9
  • Overall Length(mm)
    145
  • Weight(g)
    18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)